DSB285512 3 7/16 TAKEUP ASSY BABB SLV
10410480
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Base to Centerline Height (in): 4 1/2 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bore Length (in): 7 in
- Frame Bolt Hole Spacing (in): 32 in
- Frame Bolt Hole Spacing in Width Direction (in): 2 in
- Frame Height (in): 9 11/16 in
- Frame Length (in): 34 1/4 in
- Frame Material: Welded Steel
- Frame Width (in): 4 in
- Grease Fitting Size: 1/2 NPT
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 54 C
- Maximum Temperature (F): 130 F
- Mounting Bolt Size (in): 3/4 in
- Mounting Pad Height (in): 2 in
- Net Weight: 123.00
- Pipe Tap Size (in): 1/2 in
- Radial Factor: 1
- Take-up Block: DSB2855
- Take-up Frame Assembly Type: Conveyor Take-Up Heavy Hinged Top
- Travel Length (in): 12 in
- Weight unit: LB
3 7/16" Mounted Babbitt Sleeve Bearing, Top Angle Protected Screw Take-up Assembly