DSB283112 1 15/16 TAKEUP ASSY BABB SLV
10414967
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Base to Centerline Height (in): 3 1/4 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bore Length (in): 4 in
- Frame Bolt Hole Spacing (in): 26 1/2 in
- Frame Height (in): 7 1/4 in
- Frame Length (in): 29 1/2 in
- Frame Material: Welded Steel
- Frame Width (in): 3 in
- Grease Fitting Size: 1/4 NPT
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 54 C
- Maximum Temperature (F): 130 F
- Mounting Bolt Size (in): 5/8 in
- Mounting Pad Height (in): 1 3/4 in
- Net Weight: 38.17
- Pipe Tap Size (in): 1/4 in
- Radial Factor: 1
- Take-up Block: DSB2831
- Take-up Frame Assembly Type: Conveyor Take-Up Heavy Hinged Top
- Travel Length (in): 12 in
- Weight unit: LB
1 15/16" Mounted Babbitt Sleeve Bearing, Top Angle Protected Screw Take-up Assembly