G-RAIL CLAMP 011 D3/8IN SQ 2.5IN CNTR
10309843
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Double Rail Clamp With Square Hole, Stainless Steel Material. C-Rail Center 3.25 Inch. Use 5/16 Inch or M8 Bolts