G-RAIL CLAMP 012 D5/16IN SQUARE HOLE

10309036 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Clamps
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.09
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Single Rail Clamp With Square Hole, Stainless Steel Material. Use 5/16 Inch or M8 Bolts
QTY