CLAMP 019 D1/2IN POM
10309037
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 4.00
- Unit of Dimension: IN
- Width: 4.00
Guide Rail Clamp for Round Rods. Body in Acetal (POM) Material, Bolt in Stainless Steel, Nut in Nickel Plated Brass. For 1/2 Inch Diameter Rod