BRKT 510 D5/8IN PA

10309368 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Diameter (in): 5/8 in
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.33
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Guide Rail Bracket with Eyebolt - 210. Body and Cap Made Of Polyamide, Nickel Plated Knob and Stainless Steel Hardware. 5/8 Inch Rod Diameter.
QTY