BRKT 253K D1/2IN SS KNOB
10309130
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 1/2 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Bracket with Hex Hand Knob - 253K. Stainless Steel Bracket and Hardware, Knob In Polyamide. 1/2 Inch Rod Diameter. Rod Not Included