CROSS CLAMP 621 D1/2INXD5/8IN PA
10309103
MFG #: Rexnord
$0.00
/
- Material: Polyamide
- Conveyor Component Category: Connecting Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Heavy Duty Cross Block, 2 Knobs. Body and Knobs in Polyamide Material, Knob with Brass Insert. For Horizontal and Vertical Adjustment. Rod A 1/2 Inch Diameter and Rod B 5/8 Inch Diameter. Rods not included.