CROSS CLAMP 621SNN D5/8INXD5/8IN SS

10309696 MFG #: Rexnord
$0.00 /
  • Material: Stainless
  • Conveyor Component Category: Connecting Clamps
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Stainless Steel Cross Blocks, 2 Nuts, Allows for Permanent Positioning. Stainless Steel Body, with Brass Insert. Stainless Steel Hardware. Rod A 5/8 Inch Diameter with Rod B 5/8 Inch Diameter. Rods not included
QTY