ROD MOUNT 641T-K D1/2IN KNOB
10309192
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 4.00
- Net Weight: 0.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rod Mount with Knob - 641T-K. 1/2 Inch Diameter Rod. Stainless Steel Mount with Knob in Polyamide Material, Lane Dividing Application/Usage. Positioning Tabs Lock Rod at 90 Degrees