SAFETY CAP 200-225 D1/2IN BK

10309268 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Diameter (in): 1/2 in
  • Height: 4.00
  • Length: 4.00
  • Unit of Dimension: IN
  • Width: 4.00
Adjusting Rod Safety Cap. For 1/2 Inch Rod Diameter. Rubber Material, Black in Color.
QTY