SPACER 291 PA

10309707 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.09
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Spacer - 291. 2.95 Inches Height, 1.97 Inches Width, 0.75 Inches Thichness. Polyamide Material, Black in Color
QTY