G-RAIL SSF FLAT AS 14GA L8FT SPL
10324445
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 97.00
- Net Weight: 0.45
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Flat Guide Rail - Static Dissipative. 8 Feet Long. 0.67 Inch High and Wide. Static Dissipative UHMWPE Material with 14 Gauge Stainless Steel Sheath.