G-RAIL SST-.75 TEE AS 14GA 20FT
10324164
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 141.00
- Net Weight: 0.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Tee Guide Rail - Static Disspative UHMWPE. 20 Feet Long, 0.75 Inch Material Width. Static Disspative UHMWPE Material with 14 Gauge Stainless Steel Sheath.