VISECLAMP 018 M8X20MM SS

10309189 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Clamps
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.07
  • Thread Size: M8
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Vise Clamp - 20 Millimeter Bolt Length, M8 Thread. Austenitic Stainless Steel
QTY