RCT HDLE 302 M8 ZN H2.16IN BK
10309097
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.05
- Thread Material: ZN
- Thread Size: M8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 With A M8 Zinc Plated Threads With a Height of 2.16 Inches. Black in Color