RCT HDLE 302 M6 SS H1.63IN BK
10309774
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: SS
- Thread Size: M6
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 302 With A M6 Stainless Steel Threads With a Height of 1.63 Inches. Black in Color