END BRG INSERT D9/16IN BLIND PA
10309073
MFG #: Rexnord
$0.00
/
- Material: Nylon
- Bore Diameter (in): 9/16 in
- Bore Type: Blind
- Conveyor Component Category: Roller End Bearings
- Height: 4.00
- Length: 4.00
- Unit of Dimension: IN
- Width: 4.00
End Bearing Insert In Lubricated Nylon With A 9/16 Inch Blind Bore