END BRG D2-7/8X5/8IN T 2-1/2IN SCH40 PA
10309398
MFG #: Rexnord
$0.00
/
- Material: Nylon
- Bore Diameter (in): 5/8 in
- Bore Type: Through
- Conveyor Component Category: Roller End Bearings
- Height: 4.00
- Length: 4.00
- Net Weight: 0.16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
End Bearing With Lubricated Nylon Bearing Insert And 5/8 Inch Through Bore For 2-1/2 Inch Schedule 40 Pipe