TUBE END SQR 224 D1X.065IN M10

10309301 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Tube Ends
  • Height: 4.00
  • Length: 4.00
  • Thread Size: M10
  • Unit of Dimension: IN
  • Width: 4.00
Tube End - Square. M10 Thread Size. 1 Inch Square Tube. Reinforced Polyamide Material With Brass Insert
QTY