TUBE END SQR 224 L2X.12IN 5/8-11IN
10309635
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tube Ends
- Height: 4.00
- Length: 4.00
- Thread Size: 5/8-11
- Unit of Dimension: IN
- Width: 4.00
Tube End - Square. 5/8-11 Inch Thread Size. 2 Inch Square Tube x 0.120 Inch Thickness. Reinforced Polyamide Material With Brass Insert