TUBE END SQR 224 L1.5X.12IN 3/4-10IN
10309832
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tube Ends
- Height: 4.00
- Length: 4.00
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Width: 4.00
Tube End - Square. 3/4-10 Inch Thread Size. 1.5 Inch Square Tube x 0.120 Inch Thickness. Reinforced Polyamide Material With Brass Insert