LEV511-01 3/4-10X7.69IN SS 6A PA
10309818
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 9.00
- Length: 6.00
- Net Weight: 0.93
- Thread Material: SS
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 511-01 With A 3/4-10 Stainless Steel Type 6A Spindle And An Overall Height Of 7.69 Inches