LEV520-02 1-8X7.48IN ZN 22S PA
10309111
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 9.00
- Length: 6.00
- Net Weight: 2.89
- Thread Material: ZN
- Thread Size: 1-8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 520-02 With A 1-8 Zinc Plated Steel Type 22S Spindle And An Overall Height Of 7.48 Inches