LEV520-K-02 1-1/4-7X7.5IN ZN 21S PA
10309218
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 9.00
- Length: 6.00
- Net Weight: 1.50
- Thread Material: ZN
- Thread Size: 1-1/4-7
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 520-K-02 With A 1-1/4-7 Zinc Plated Steel Type 21S Spindle And An Overall Height Of 7.5 Inches