LEV520-02 3/4-10X9.95IN ZN 22S PA
10309627
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 11.00
- Length: 6.00
- Net Weight: 0.97
- Thread Material: ZN
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 520-02 With A 3/4-10 Zinc Plated Steel Type 22S Spindle And An Overall Height Of 9.95 Inches