TUBE END RCT L2X3INX11GA M16

10309003 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Tube Ends
  • Height: 4.00
  • Length: 4.00
  • Thread Size: M16
  • Unit of Dimension: IN
  • Width: 4.00
Tube End - Rectangle. M16 Thread Size. 3 Inch X 2 Inch Square Tube. Reinforced Polyamide Material With Brass Insert
QTY