PSX882TAB-10IN
10292836
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Curve Retention Type: TAB
- Surface Type: Solid Top
- Chain Number: 882TAB
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.48
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
PSX882TAB 10 Inch Wide TableTop® Chain Molded in Silver Platinum Series™ X Material And Assembled With Stainless Steel Pins