XLG1000RRR-28MM_MTW
10147971
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1000 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Raised Rib Rail Track
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Width (in): 1.1 in
- Chain Width (mm): 28 mm
- Open Area (%): 13 %
- Chain Number: 1000RRR
- Chain Pitch (mm): 25.4 mm
- Chain Strength (lb): 45 lb
- Chain Strength (N): 200 N
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
XLG1000RRR 28mm Wide Raised Rib Rail Track Molded-To-Width MatTop® Chain Molded in Green Low Friction Acetal Material And Assembled With Polyester Pins