HP5935-24IN
10028921
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5930 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Strength (N/m): 13131 Nm
- Chain Strength (lb/ft): 900 lb/ft
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Open Area (%): 2.1 %
- Chain Number: 5935
- Chain Pitch (mm): 19.05 mm
- Net Weight: 0.16
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HP5935 24 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polypropylene Pins