HP8506-15IN
10028989
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Flush Grid
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Strength (N/m): 29180 Nm
- Chain Strength (lb/ft): 2000 lb/ft
- Chain Width (in): 15 in
- Chain Width (mm): 381 mm
- Open Area (%): 21 %
- Chain Number: 8506
- Chain Pitch (mm): 19.05 mm
- Net Weight: 0.14
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HP8506 15 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins