WHT8506-18IN
10405079
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Flush Grid
- Chain Material: WHT
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Net Weight: 0.11
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HT8506 18 Inch Wide MatTop Chain With Polypropylene Pins Molded In White High Temperature Material