NS63-23T_30MM_1KW_PA
10334105
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 30 mm
- Bore Shape: Round
- Bore Type: Shaft-ready
- Material: PA
- Number of Keyways: 1
- Number Of Set Screws: 0
- Number Of Teeth: 23T
- Pitch Diameter (in): 5.51 in
- Pitch Diameter (mm): 139.9
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS63 Sprockets
- Hub Type: C-HUB
- Net Weight: 0.34
- Sprocket Series: 63
- Weight unit: KG
1873 Series Molded Split Sprocket with 23Teeth and a 30mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material