NS7956-16T_1-3/8IN_1KW1SS_PA
10019765
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 3/8 in
- Bore Shape: Round
- Bore Type: Shaft-ready
- Material: PA
- Number of Keyways: 1
- Number Of Set Screws: 1SS
- Number Of Teeth: 16T
- Pitch Diameter (in): 6.41 in
- Pitch Diameter (mm): 162.74
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS7956 Sprockets
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.50
- Sprocket Series: 7956
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
7950 Series Molded Split Sprocket with 16Teeth and a 1-3/8in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material