NS7956-16T_1-1/4IN_I_PA

10028601 MFG #: Rexnord
$0.00 /
  • Sprocket Construction: Molded Split Sprocket
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 0.50
  • Sprocket Series: 7956
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
7950 Series Molded Split Sprocket with 16Teeth and a 1-1/4in Round Idler Bore in PA material
QTY