NS7956-16T_35MM_1KW_PA
10334116
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 35 mm
- Bore Shape: Round
- Bore Type: Shaft-ready
- Material: PA
- Number of Keyways: 1
- Number Of Set Screws: 0
- Number Of Teeth: 16T
- Pitch Diameter (in): 6.41 in
- Pitch Diameter (mm): 162.74
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS7956 Sprockets
- Hub Type: C-HUB
- Net Weight: 0.23
- Sprocket Series: 7956
- Weight unit: KG
7950 Series Molded Split Sprocket with 16Teeth and a 35mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material