NS820-23T_1IN_1KW1SS_PA
10028634
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Shaft-ready
- Material: PA
- Number of Keyways: 1
- Number Of Set Screws: 1SS
- Number Of Teeth: 23T
- Pitch Diameter (in): 5.56 in
- Pitch Diameter (mm): 141.21
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS820 Sprockets
- Height: 3.00
- Length: 7.00
- Net Weight: 1.00
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
820 Series Molded Split Sprocket with 23Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material