NS820-27T_1IN_I_PA
10028649
MFG #: Rexnord
$0.00
/
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: Idler
- Number Of Teeth: 27T
- Sprocket Construction: Molded Split Sprocket
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 1.76
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
820 Series Molded Split Sprocket with 27Teeth and a 1in Round Idler Bore in PA material