NS8500-25T_1-1/4IN_I_PA
10028702
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 1/4 in
- Bore Shape: Round
- Bore Type: Idler
- Material: PA
- Number of Keyways: 0
- Number Of Set Screws: 0
- Number Of Teeth: 25T
- Pitch Diameter (in): 6.04 in
- Pitch Diameter (mm): 153.41
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS8500 Sprockets
- Height: 3.00
- Length: 7.00
- Net Weight: 0.78
- Sprocket Series: 8500
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
8500 Series Molded Split Sprocket with 25Teeth and a 1-1/4in Round Idler Bore in PA material