NS881-25T_1-1/2IN_1KW1SS_PA
10028742
MFG #: Rexnord
$0.00
/
- Bore Diameter (in): 1.5 in
- Bore Shape: Round
- Bore Type: Shaft-ready
- Number Of Teeth: 25T
- Sprocket Construction: Molded Split Sprocket
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.80
- Sprocket Series: 881
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
881 Series Molded Split Sprocket with 25Teeth and a 1-1/2in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material