NS882-12T_1IN_RSB_PA_ENG
10015527
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 in
- Bore Shape: Round
- Bore Type: RSB
- Material: PA
- Number of Keyways: 0
- Number Of Set Screws: 0
- Number Of Teeth: 12T
- Pitch Diameter (in): 5.8 in
- Pitch Diameter (mm): 147.2
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS882 Sprockets
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 4.63
- Sprocket Series: 882
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
882 Series Molded Split Sprocket with 12Teeth and a 1in Round RSB (Rough Stock Bore) in PA material