NS882-11T_1IN_1KW1SS_PA

10028748 MFG #: Rexnord
$0.00 /
  • Sprocket Construction: Molded Split Sprocket
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 1.00
  • Sprocket Series: 882
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
882 Series Molded Split Sprocket with 11Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material
QTY