NS882-12T_1-1/2IN_I_PA
10028751
MFG #: Rexnord
$0.00
/
- Bore Diameter (in): 1.5 in
- Bore Shape: Round
- Bore Type: Idler
- Number Of Teeth: 12T
- Sprocket Construction: Molded Split Sprocket
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.82
- Sprocket Series: 882
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
882 Series Molded Split Sprocket with 12Teeth and a 1-1/2in Round Idler Bore in PA material