NS882-12T_25MM_1KW_PA
10028754
MFG #: Rexnord
$0.00
/
- Sprocket Construction: Molded Split Sprocket
- Height: 3.00
- Length: 7.00
- Net Weight: 1.00
- Sprocket Series: 882
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
882 Series Molded Split Sprocket with 12Teeth and a 25mm Round Shaft-ready Bore with 1 Keyway and No Setscrews in PA material