NS882-12T_30MM_1KW1SS
10322783
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 30 mm
- Bore Shape: Round
- Bore Type: Shaft-ready
- Material: PA
- Number of Keyways: 1
- Number Of Set Screws: 1SS
- Number Of Teeth: 12T
- Pitch Diameter (in): 5.8 in
- Pitch Diameter (mm): 147.2
- Sprocket Construction: Molded Split Sprocket
- Chain Number: NS882 Sprockets
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 1.00
- Sprocket Series: 882
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
882 Series Molded Split Sprocket with 12Teeth and a 30mm Round Shaft-ready Bore with 1 Keyway and 1 Setscrew in PA material