NT820-23T_25MM_I_LF
10012463
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (mm): 25 mm
- Bore Shape: Round
- Bore Type: Idler
- Material: LF
- Number of Keyways: 0
- Number Of Set Screws: 0
- Number Of Teeth: 23T
- Pitch Diameter (in): 5.56 in
- Pitch Diameter (mm): 141.21
- Sprocket Construction: Molded Non-Split Drum
- Chain Number: NT820 Sprockets
- Height: 3.00
- Hub Type: C-HUB
- Length: 7.00
- Net Weight: 0.40
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
820 Series Molded Non-Split Drum with 23Teeth and a 25mm Round Idler Bore in LF material