NT820-25T_1-1/2IN_I_LF
10012479
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (in): 1 1/2 in
- Bore Shape: Round
- Bore Type: Idler
- Material: LF
- Number of Keyways: 0
- Number Of Set Screws: 0
- Number Of Teeth: 25T
- Pitch Diameter (in): 6.03 in
- Pitch Diameter (mm): 153.2
- Sprocket Construction: Molded Non-Split Drum
- Chain Number: NT820 Sprockets
- Height: 3.00
- Length: 7.00
- Net Weight: 0.50
- Sprocket Series: 820
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
820 Series Molded Non-Split Drum with 25Teeth and a 1-1/2in Round Idler Bore in LF material