SKPTP-T303 20T-1.25-K-2
10781170
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 20
- Outside Diameter (in): 2.96 in
- Number of Keyways: 0.25
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.96" NOMINAL OUTSIDE DIAMETER, 20 TEETH, 1.25" BORE WITH STANDARD 1/4" X 1/8" KEYWAY AND (2) STANDARD 10-32 SETSCREWS.