T304-40-PTP-40-28-7-3-3-IL
10781172|NL04
$0.00
/
- Chain Width (in): 40 in
- Chain Width (mm): 1016 mm
- Material: T304
- Net Weight: 6.41
- Weight unit: LB
PACTITAN PRO BELT, 40" WIDE MADE OF T304 STRIP/T302 ROD MATERIAL, 28 SECOND COUNT, 7 DRIVE LANES, TRIPLE EDGE, TRIPLE INFILL, INTERLOCKING EDGE.