SKPTP-T303 15T-1.25-K-1
10795200|NL04
$0.00
/
- Material: T303
- Number Of Set Screws: 1
- Number Of Teeth: 15
- Outside Diameter (in): 2.27 in
- Number of Keyways: 0.25
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.27" NOMINAL OUTSIDE DIAMETER, 15 TEETH, 1.25" BORE WITH STANDARD 1/4" X 1/8" KEYWAY AND (1) STANDARD 10-32 SETSCREW.